,Model##Other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Compressor Type##Other##,Liquid Connection Offset Bottom##Length##Inches,Liquid Connection Offset Front##Length##Inches,Liquid 2 Connection Offset Front##Length##Inches,Refrigerant Liquid Connection Diameter##pipe_size##inches,Suction Gas Connection Offset Front##Length##Inches,Suction Gas 2 Connection Offset Front##Length##Inches,Suction Gas Connection Offset Bottom##Length##Inches,Suction Gas 2 Connection Offset Bottom##Length##Inches,Refrigerant Suction Gas Connection Diameter##pipe_size##inches,Connections Offset Right##Length##Inches,Base Rail Width##Length##Inches,Fan Grill Bottom Diameter##Length##Inches,Electrical Box Height##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Family Load Status##other##,Include Clearance##Other##
"F3AL,F3AL,S",AWV 20 Fan,409.6,87.6,100.1,SCREW,21.5,41.82,4,1.63,38.5,10.4,30,30,4.13,181,7.5,34,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1
"F3BL,F3AL,S",AWV 20 Fan,409.6,87.6,100.1,SCREW,21.5,41.82,4,1.63,38.5,10.4,31.6,30,4.13,181,7.5,34,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1
"F3BL,F3AL,L",AWV 20 Fan,409.6,87.6,100.1,SCREW,21.5,41.82,4,1.63,38.5,10.4,31.6,30,4.13,181,7.5,34,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1
"F3BL,F3BL,S",AWV 20 Fan,409.6,87.6,100.1,SCREW,21.5,41.82,4,1.63,38.5,10.4,31.6,31.6,4.13,181,7.5,34,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1
"F3BL,F3BL,L",AWV 20 Fan,409.6,87.6,100.1,SCREW,21.5,41.82,4,1.63,38.5,10.4,31.6,31.6,4.13,181,7.5,34,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1